L-com

SATA Extension Cable, 12"

  • Picture of SATA Extension Cable, 12"
Picture of SATA Extension Cable, 12"
SKU CASATAEXT-12
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


These handy cables can be used to extend SATA cables as well as create space in tightly packed areas where bulky disk-on-modules (DOMs) are difficult to connect. These cables feature a bright red PVC jacket, gold contacts and are fully shielded.

Features
  • Available in 12 and 20 inch lengths
  • Connectors are 7 pin SATA male to female
  • Supports transfer rates of up to 6Gbps depending on the peripherals used
  • Gold contacts provide reliable connections with repeated mating cycles
  • Used to extend SATA cables or allow for bulky disk on modules (DOMs) to be connected in tight spaces

Application
  • Data transfer
  • External storage
  • Hard disk drives

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.