L-com

SATA Cable, Straight/Right Angle, 1.0m

  • Picture of SATA Cable, Straight/Right Angle, 1.0m
  • Picture of SATA Cable, Straight/Right Angle, 1.0m
Picture of SATA Cable, Straight/Right Angle, 1.0m
SKU CASATAR-1M
Available to Ship 483
Quantity Price
1 - 24 $14.19
25 - 49 $12.77
50 - 99 $11.35
100 + Call Us
Price $14.19

All Prices are in US Dollars and do not include duties



Serial ATA (SATA) cables are replacing wide Parallel ATA ribbon cables in many applications. SATA cables are smaller, more flexible, and therefore easier to route inside a chassis. With the trend toward miniaturization, these characteristics are beneficial in many product designs. These SATA cables feature two shielded 26 AWG pairs in a PVC jacket, gold plated contacts, and one straight/one right angle polarized seven position SATA connector. Custom length SATA cables are available with modest minimum requirements.

Features
  • Available in 0.5 & 1 meter lengths
  • Meets SATA application requirements
  • Right angle connector reduces cable strain for applications requiring a 90 degree bend
  • Supports transfer rates of up to 3Gbps depending on the peripherals used
  • Tight pitch 7 position connectors save space compared to larger parallel ATA connectors

Application
  • Data transfer
  • External storage
  • Hard disk drives


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.