L-com

Molded Y Cable, Mini DIN 6 Male / (2) Mini DIN 6 Female, 1.25 ft

  • Picture of Molded Y Cable, Mini DIN 6 Male / (2) Mini DIN 6 Female, 1.25 ft
  • Picture of Molded Y Cable, Mini DIN 6 Male / (2) Mini DIN 6 Female, 1.25 ft
  • Picture of Molded Y Cable, Mini DIN 6 Male / (2) Mini DIN 6 Female, 1.25 ft
Picture of Molded Y Cable, Mini DIN 6 Male / (2) Mini DIN 6 Female, 1.25 ft
SKU K23-MDY
Available to Ship 16
Quantity Price
1 - 24 $41.29
25 - 49 $37.16
50 - 99 $33.03
100 + Call Us
Price $41.29

All Prices are in US Dollars and do not include duties



Split PS/2 signals with these fine quality cables. Features include fully populated straight through wiring, heavy duty 24 AWG conductors and molded backshells. Double shielded (copper braid and aluminum mylar) cable provides maximum protection against unwanted EMI/RFI. Cable color is gray, length is 15 inches.

Features
  • Connectors are male to (2) female; length is 15"; color is gray
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Splits PS/2 signals in two directions
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Gold plated contacts provide reliable connections with repeated mating cycles

Application
  • KVM
  • PC peripheral
  • Keyboard/mouse conversion

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.