To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Molded Extension Cable, Mini DIN 8 Male / Female, 25.0 ft

  • Picture of Molded Extension Cable, Mini DIN 8 Male / Female, 25.0 ft
  • Picture of Molded Extension Cable, Mini DIN 8 Male / Female, 25.0 ft
  • Picture of Molded Extension Cable, Mini DIN 8 Male / Female, 25.0 ft
Picture of Molded Extension Cable, Mini DIN 8 Male / Female, 25.0 ft
SKU DK238MF-25
Available to Ship 1
Quantity Price
1 - 24 $94.99
25 - 49 $90.24
50 - 99 $85.49
100 + Call Us
Price $94.99

All Prices are in US Dollars and do not include duties



L-com's top of the line offering of Mini DIN cable assemblies provide maximum protection against data corrupting EMI/RFI. Double shielded cable (copper braid plus aluminum mylar foil) and robust 24 AWG conductors separate these cables from any off the shelf Mini DIN cable on the market. Ideal for any electrically noisy environment where fans, motors or switches are nearby. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Molded backshells provide durability and increased strength at cable entry point
  • All lines wired straight through for extending Mini DIN 8 position cables
  • Mini DIN 8 position male to female connectors; lengths range from 3 ft. to 25 ft.; color is gray

Application
  • Apple Serial port
  • Camcorder
  • Control interface
  • Sun Keyboard/mouse

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.