L-com

Molded Cable, DIN 5 Male / Male, 3.0 ft

  • Picture of Molded Cable, DIN 5 Male / Male, 3.0 ft
  • Picture of Molded Cable, DIN 5 Male / Male, 3.0 ft
Picture of Molded Cable, DIN 5 Male / Male, 3.0 ft
SKU DK225MM-3
Available to Ship 19
Quantity Price
1 - 24 $34.99
25 - 49 $33.24
50 - 99 $31.49
100 + Call Us
Price $34.99

All Prices are in US Dollars and do not include duties



L-com's top of the line offering of DIN cable assemblies provide maximum protection against data corrupting EMI/RFI. Double shielded cable (copper braid plus aluminum mylar foil) and robust 24 AWG conductors separate these cables from any off the shelf DIN cable on the market. Ideal for any electrically noisy environment where fans, motors or switches are nearby. Custom lengths and pinouts are available with modest minimum requirements.

Features
  • All lines wired straight through for standard DIN cable applications
  • DIN 5 position male to male connectors; lengths range from 3 ft. to 25 ft.; color is gray
  • Molded backshells provide durability and increased strength at cable entry point
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Gold plated contacts provide reliable connections with repeated mating cycles

Application
  • Control interface
  • MIDI
  • Power Supply Connection

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.