L-com

LSZH SCSI-3 Cable, HPDB68 Male/ HPDB68 Male, 1.0m

  • Picture of LSZH SCSI-3 Cable, HPDB68 Male/ HPDB68 Male, 1.0m
  • Picture of LSZH SCSI-3 Cable, HPDB68 Male/ HPDB68 Male, 1.0m
Picture of LSZH SCSI-3 Cable, HPDB68 Male/ HPDB68 Male, 1.0m
SKU CAUZ900MM-1M
Available to Ship 21
Quantity Price
1 - 9 $419.99
10 - 24 $403.19
25 - 99 $386.39
100 + Call Us
Price $419.99

All Prices are in US Dollars and do not include duties



SCSI-3 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch 68 position male on both ends with die cast zinc alloy backshells. Features double shielded low smoke zero halogen cable (copper braid plus aluminum mylar foil) and 34 pair polypropylene insulated 28 AWG conductors for the highest quality. Low smoke zero halogen cable reduces the amount of toxic and corrosive gases emitted during combustion. Typically used in poorly ventilated areas, low smoke zero halogen is becoming very popular with military contractors and anywhere the protection of people and equipment from toxic and corrosive gases is critical. Thumbscrews are 2-56 threaded to fit most applications. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • Low Smoke Zero Halogen (LSZH) Jacket for shipboard, aircraft, or other usage
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Gold plated contacts insure repeated mating cycles
  • HPDB 68 position male connectors; length options are 1, 2 & 3 meters; color is black
  • Meets or exceeds SCSI specifications

Application
  • Airborne
  • Data transfer
  • Disk Drive
  • Shipboard
  • Confined space


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.