L-com

Latching SATA Cable, Straight/Straight, 36"

  • Picture of Latching SATA Cable, Straight/Straight, 36"
  • Picture of Latching SATA Cable, Straight/Straight, 36"
Picture of Latching SATA Cable, Straight/Straight, 36"
SKU CASATAL-36
Available to Ship 9199
Quantity Price
1 - 24 $15.39
25 - 49 $13.85
50 - 99 $12.31
100 + Call Us
Price $15.39

All Prices are in US Dollars and do not include duties



L-com's latching Serial ATA cable assemblies provide a secure connection every time. Serial ATA cables are replacing wide Parallel ATA ribbon cables in many applications. The Serial ATA cable is smaller, more flexible and therefore easier to route inside a chassis. With the trend toward miniaturization, these characteristics are beneficial in many product designs. The cables feature two shielded 26 AWG pairs in a PVC jacket, gold plated contacts and two straight polarized seven position connectors. Custom lengths are available with modest minimum requirements.

Features
  • Available in 8", 12", 16", 18", 24"and 36" lengths
  • Straight connectors for standard plug in
  • Used to provide secure latching Serial ATA connections
  • Supports transfer rates of up to 6Gbps depending on the peripherals used
  • Tight pitch seven position connectors save space compared to larger parallel ATA connectors

Application
  • Data transfer
  • External storage
  • Hard disk drives


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.