L-com

Latching IEEE-1394 Firewire Cable, Type 1 - Type 1, 5.0m

  • Picture of Latching IEEE-1394 Firewire Cable, Type 1 - Type 1, 5.0m
Picture of Latching IEEE-1394 Firewire Cable, Type 1 - Type 1, 5.0m
SKU CSM94L-5M
Available to Ship 1
Quantity Price
1 - 24 $135.99
25 - 49 $129.19
50 - 99 $122.39
100 + Call Us
Price $135.99

All Prices are in US Dollars and do not include duties



These Type 1 Firewire assemblies utilize L-com's CN1394L-1 latching Type 1 / 6 position connector on both ends of the cable. The latching connector provides mechanical retention to mating connectors providing a secure connection every time. The connectors are easy to un-mate by depressing the release mechanism. L-com can manufacture custom cable assemblies with low minimum quantity requirements and short lead times.

Features
  • Available in lengths of 0.5, 1, 2, 3 and 5 meters
  • Gold contact plating provides reliable connections with repeated mating cycles
  • Latching mechanism provides secure connections
  • Color: light gray
  • Used to connect Type 1 (6 Position) Firewire cables/ports

Application
  • Camcorder interconnects
  • Digital photography
  • Document scanning
  • Peripheral to host communication


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.