L-com

IEEE-1394b Firewire Cable, Type B - Type 1, 3.0m

  • Picture of IEEE-1394b Firewire Cable, Type B - Type 1, 3.0m
  • Picture of IEEE-1394b Firewire Cable, Type B - Type 1, 3.0m
Picture of IEEE-1394b Firewire Cable, Type B - Type 1, 3.0m
SKU CSM94B1-3M
Available to Ship 7
Quantity Price
1 - 24 $103.99
25 - 49 $93.59
50 - 99 $83.19
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



This newer version of firewire cable assemblies utilizes a 9 position connector that is compliant with the IEEE-1394b standard. They are ideal for connecting newer equipment with the 9 position connector to traditional equipment having the 6 position connector. Cable construction features two individually shielded 26 AWG data pairs plus two 22 AWG power conductors with an overall foil/braid shield and molded backshells. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Firewire cable assembly, Type B (9 position) to Type 1 (6 position) connectors
  • Lengths are 1, 2, 3, & 5 meters; color is black
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • Simple plug and play connections avoid costly downtime

Application
  • Digital photography
  • Peripheral to host communication
  • Camcorder interconnects
  • Document scanning


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.