- Home /
- Firewire/DIN/SCSI/SATA /
- Cable Assemblies /
- Firewire Cable Assemblies /
- IEEE-1394b FireWire 800 Type B to Type B Cables
IEEE-1394b Firewire Cable Assemblies - Type B (9 Position) to Type B -Transmission Rates to 800Mbps
IEEE-1394b Firewire Cable Assemblies - Type B (9 Position) to Type B -Transmission Rates to 800Mbps
IEEE-1394b Firewire cable assemblies provide high-performance digital data transmission, peripheral connectivity, and device interconnect applications requiring Firewire 800 compatibility. Featuring Type B to Type B connectivity supporting data transfer rates up to 800 Mbps, these Firewire cable assemblies are excellent solution for newer equipment utilizing 9-position IEEE-1394b interfaces. The CSM94BB Firewire cable series is available in multiple lengths including 1 meter, 2 meter, 3 meter, and 5 meter options providing flexibility for system integration.
For comprehensive Firewire and serial cable assembly solutions, explore our Firewire Cable Assemblies category, featuring IEEE-1394, IEEE-1394b, Type A, Type B, and specialty Firewire connectors for digital devices and peripheral connectivity applications.
Related Categories:
- IEEE-1394 Firewire Cable Assemblies with Type 1 (6 Position) Connectors - Transmission Rates to 400Mbps
- IEEE-1394 Firewire Extension Cable Assemblies - Type 1 (6 Position) Male to Female Connectors
- IEEE-1394b Firewire Cable Assemblies -Type B (9 Position) to Type 1 (6 Position) - Transmission Rates to 800Mbps
- IP67 Rated, Waterproof 6 Position IEEE 1394 Male/Male Firewire Cable Assemblies
- Waterproof USB/Firewire Cover with Rubber Lanyard
FAQs
What are IEEE-1394b Firewire cable assemblies used for?
IEEE-1394b Firewire cable assemblies are ideally suited for digital data transmission, peripheral connectivity, and device interconnect applications requiring Firewire 800 compatibility. These cables are commonly used for camcorder interconnects, document scanning systems, peripheral-to-host communication, and digital photography workflows. The plug-and-play design simplifies installation enabling quick deployment in systems requiring male-to-male Firewire 800 connectivity for high-speed digital communication.
What data transfer rate do IEEE-1394b Firewire cables support?
IEEE-1394b Firewire cable assemblies support data transfer rates up to 800 Mbps making them excellent solution for newer equipment utilizing 9-position IEEE-1394b interfaces. The 800 Mbps capability accommodates high-speed digital camera uploads, video camcorder transfers, and document scanning applications. Fast transmission rates enable rapid data transfer between peripheral devices and host computers in digital photography and media workflows.
What cable lengths are available for IEEE-1394b assemblies?
IEEE-1394b Firewire cable assemblies are available in multiple lengths including 1 meter, 2 meter, 3 meter, and 5 meter options providing flexibility for various system integration and device connection requirements. Multiple length options accommodate different equipment spacing from close peripheral connections to extended cable runs in digital studios and workspace installations. Length variety enables deployment in camcorder setups, scanning systems, and photography workflows.
What conductor configuration supports IEEE-1394b performance?
IEEE-1394b Firewire cables utilize male Type B connectors with straight-wired in-series construction featuring flexible round cable with stranded conductors, two individually shielded 26 AWG data pairs, and two 22 AWG power conductors. The 26 AWG data pairs support 800 Mbps transmission while 22 AWG power conductors deliver power to peripheral devices. Optimized conductor sizing supports reliable high-speed data transmission in camcorder, scanner, and digital photography applications.
What shielding protects IEEE-1394b signal integrity?
IEEE-1394b Firewire cable assemblies feature overall foil and braid shield that helps minimize EMI/RFI interference in demanding data transmission environments. Dual shielding with individually shielded data pairs provides multiple layers of protection against electromagnetic interference. Comprehensive shielding ensures consistent signal quality in digital communication applications including document scanning, video transfer, and high-speed peripheral connectivity.
What construction materials ensure IEEE-1394b cables durability?
IEEE-1394b Firewire cables feature durable PVC jacket supporting routine cable routing and installation requirements with molded strain reliefs improving mechanical durability. Connector housings and boots are constructed from PVC material providing protection at connection points. Robust construction with strain relief design reduces stress on cable termination points ensuring long-term reliability in camcorder, scanner, and digital photography workflows.
What applications benefit from IEEE-1394b cable connectivity?
IEEE-1394b Firewire cable assemblies are suitable for digital devices and equipment requiring high-speed IEEE-1394b communication including camcorder interconnects, document scanning systems, peripheral-to-host communication, and digital photography workflows. The 800 Mbps capability supports rapid data transfer in professional photography studios and media production environments. Firewire 800 connectivity enables reliable high-speed communication for consumer and professional digital devices requiring dependable peripheral connectivity.
Need assistance selecting the right IEEE-1394b Firewire cable assemblies for your digital device, camcorder, scanner, or photography equipment installation? Our engineering team provides expert technical guidance on cable length selection, Type B connector specifications, shielding requirements, and Firewire 800 compatibility considerations for your specific peripheral connectivity, digital photography, document scanning, or video transfer application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of Firewire cable assemblies available for domestic and international orders. We are a global leader in wired and wireless connectivity products providing solutions for electronics, medical, industrial automation, military, and telecommunications.