- Home /
- Firewire/DIN/SCSI/SATA /
- Cable Assemblies /
- Firewire Cable Assemblies /
- CSM94B2
IEEE-1394b Firewire Cable Assemblies -Type B (9 Position) to Type 2 (4 Position) - Transmission Rates to 800Mbps
This newer version of firewire cable assemblies utilizes a 9 position connector that is compliant with the IEEE-1394b standard. They are ideal for connecting newer equipment with the 9 position connector to traditional equipment having the 4 position connector. Cable construction features two individually shielded 26 AWG data pairs with an overall foil/braid shield and molded backshells. Quantity pricing available, please contact your L-com Sales Representative.