L-com

IEEE-1394 Firewire Protective Cover for Type 1 Jacks, Pkg/10

  • Picture of IEEE-1394 Firewire Protective Cover for Type 1 Jacks, Pkg/10
Picture of IEEE-1394 Firewire Protective Cover for Type 1 Jacks, Pkg/10
SKU CAP1394-6P
Available to Ship 154
Quantity Price
1 - 24 $19.69
25 - 49 $17.72
50 - 99 $15.75
100 + Call Us
Price $19.69

All Prices are in US Dollars and do not include duties



These hard to find covers are perfect for protecting unused firewire female ports in our panel mount couplers or any expensive equipment from physical damage, dirt and dust. Made from soft ABS, these covers attach easily and stay in place with a snug friction fit. Color is black. Same day shipping for all stock items.

Features
  • Protects unused ports from dirt, dust and other contaminants
  • Serrated grip for easy removal
  • Ten covers per package
  • Covers Firewire Type 1 (6 position) ports
  • Soft ABS material provides snug fit

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
I/O Products
Design
Dust Cap/Cover
Connector Series
IEEE-1394 Type 1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.