L-com

IEEE-1394 Firewire Cable, Type 1 - Type 2, 0.5m

  • Picture of IEEE-1394 Firewire Cable, Type 1 - Type 2, 0.5m
  • Picture of IEEE-1394 Firewire Cable, Type 1 - Type 2, 0.5m
  • Picture of IEEE-1394 Firewire Cable, Type 1 - Type 2, 0.5m
Picture of IEEE-1394 Firewire Cable, Type 1 - Type 2, 0.5m
SKU CSM94-05M2
Available to Ship 546
Quantity Price
1 - 24 $37.39
25 - 49 $33.65
50 - 99 $29.91
100 + Call Us
Price $37.39

All Prices are in US Dollars and do not include duties



Highest quality firewire cables allow for transfer rates up to 400 Mbps and meet the IEEE-1394 specification. These cables allow for simple "plug & play" connections for devices such as printers, scanners, digital cameras and other firewire enabled products. Twisted pair data lines help reduce crosstalk between host and peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Firewire cable assembly, Type 1 (6 position) to Type 2 (4 position) connectors
  • Lengths are 0.5, 1, 2, 3, & 5 meters; color is black
  • Molded backshells provide durability and increased strength at cable entry point
  • Simple plug and play connections avoid costly downtime

Application
  • Camcorder interconnects
  • Digital photography
  • Document scanning
  • Peripheral to host communication

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.