L-com

IEEE-1394 Firewire Cable, Type 1 M - Type 1 F, 1.0m

  • Picture of IEEE-1394 Firewire Cable, Type 1 M - Type 1 F, 1.0m
  • Picture of IEEE-1394 Firewire Cable, Type 1 M - Type 1 F, 1.0m
  • Picture of IEEE-1394 Firewire Cable, Type 1 M - Type 1 F, 1.0m
Picture of IEEE-1394 Firewire Cable, Type 1 M - Type 1 F, 1.0m
SKU CSM94X-1M
Available to Ship 11
Quantity Price
1 - 24 $54.59
25 - 49 $49.13
50 - 99 $43.67
100 + Call Us
Price $54.59

All Prices are in US Dollars and do not include duties



These cables are handy to have on hand when it is necessary to extend any firewire cable with a Type 1 connector. Twisted pair data lines help reduce crosstalk while 22 AWG power conductors enable maximum power transfer from host to peripheral. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • Foil plus braid shield provides maximum protection against EMI/RFI
  • Molded backshells provide durability and increased strength at cable entry point
  • Simple plug and play connections avoid costly downtime
  • Firewire extension cable assembly, Type 1 male to Type 1 female connectors
  • Lengths are 1, 2, & 3 meters; color is light gray

Application
  • Document scanning
  • Camcorder interconnects
  • Digital photography
  • Peripheral to host communication

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.