Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Gender Changer, Mini DIN 8 Female / Female

  • Picture of Gender Changer, Mini DIN 8 Female / Female
  • Picture of Gender Changer, Mini DIN 8 Female / Female
Picture of Gender Changer, Mini DIN 8 Female / Female
SKU DMB538F
Available to Ship 63
Quantity Price
1 - 24 $16.29
25 - 49 $15.48
50 - 99 $14.66
100 + Call Us
Price $16.29

All Prices are in US Dollars and do not include duties



These handy adapters can be used to join two male cables together to extend cable length. The all metal outer housing provides durability and protects against EMI/RFI. Connectors are female to female, contacts are gold plated, wiring is straight through. All stock ships same day.

Features
  • Connector options are Mini DIN 6 or 8; genders are female to female
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Wired straight through for ease of compatibility
  • Allows two male Mini DIN connectors to mate
  • UL grade 94V-0 connector insulator satisfies flammability requirements

Application
  • Cable extension
  • KVM
  • Peripheral extension

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.