L-com

Economy Molded Cable, Mini DIN 6 Male/Male 3.0 ft

  • Picture of Economy Molded Cable, Mini DIN 6 Male/Male 3.0 ft
  • Picture of Economy Molded Cable, Mini DIN 6 Male/Male 3.0 ft
Picture of Economy Molded Cable, Mini DIN 6 Male/Male 3.0 ft
SKU CSMD6MM-3
Available to Ship 27
Quantity Price
1 - 24 $22.69
25 - 49 $21.56
50 - 99 $20.42
100 + Call Us
Price $22.69

All Prices are in US Dollars and do not include duties



These cables provide solid performance at an economical price and are comparable with most cables on the market. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while 28 AWG conductors are wired straight through for ease of compatibility. Custom lengths and pinouts are available with modest minimum requirements. Color is gray.

Features
  • All lines wired straight through for keyboard and mouse applications
  • 360 degree fully shielded for protection against EMI/RFI
  • Mini DIN 6 position male to male connectors; lengths range from 3 ft. to 25 ft.; color is gray
  • Molded backshells provide durability and increased strength at cable entry point
  • Tin plated contacts provide reliable connections with repeated mating cycles

Application
  • PS/2 Keyboard & Mouse
  • Amateur radio
  • Audio signal transmission
  • Power interconnects

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.