L-com

2-56 SCSI-3 Replacement Thumbscrews, 10/pack

  • Picture of 2-56 SCSI-3 Replacement Thumbscrews, 10/pack
Picture of 2-56 SCSI-3 Replacement Thumbscrews, 10/pack
SKU TS-SCSI3
Available to Ship 9
Quantity Price
1 - 24 $13.69
25 - 49 $13.01
50 - 99 $12.32
100 + Call Us
Price $13.69

All Prices are in US Dollars and do not include duties



These thumbscrews are designed for all L-com's molded SCSI-3/HPDB68 cable assemblies - CAF900MM, CA900MM, and CA2060MM. Material is steel with nickel finish.

Features
  • Packaged 10 screws per bag
  • Replacement thumbscrews for L-com's molded SCSI-3 cable assemblies including the CAF900MM, CA900MM and CA2060MM lines
  • Slotted head with knurls allows for flat blade screwdriver or easy hand tightening
  • 2-56 threads for common SCSI-3 applications
  • Nickel plated steel for long life

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Hardware
Connector Series
D-Subminiature

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.