Fiber Variable Optical Attenuator 1-60dB, 1310 or 1550nm, SC/APC, 1M input/output cables 3mm jacket

SKU FOAV-SCA0160-MD0103
QTY available 28
Quantity Price
1 + $233.99
Price $233.99

All Prices are in US Dollars and do not include duties



The L-com FOAV-SCA0160-MD0103 is a Variable Optical Attenuator . The FOAV-SCA0160-MD0103 features 1 meter input/output cables , with SC/APC connectors. It is used for attenuating single mode fiber signals at 1310 or 1550nm wavelengths. The L-com FOAV-SCA0160-MD0103 has a variable attenuation range from 1-60dB, and the single mode input/output cables have 3mm jacketing. It is ideal for lab usage as well as troubleshooting and system integration. The L-com FOAV-SCA0160-MD0103 is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Variable Optical Attenuator
  • 1-60dB range of attenuation
  • 1 meter input/output cables with 3mm cable jacket
  • SC/APC connectors

Application
  • Telecom
  • Datacom
  • Troubleshooting
  • Lab usage
  • System Integrators


Documents and Resources