L-com

Fiber Variable Optical Attenuator 1-60dB, 1310 or 1550nm, LC/UPC, 1M input/output cables 3mm jacket

  • Picture of Fiber Variable Optical Attenuator 1-60dB, 1310 or 1550nm, LC/UPC, 1M input/output cables 3mm jacket
  • Picture of Fiber Variable Optical Attenuator 1-60dB, 1310 or 1550nm, LC/UPC, 1M input/output cables 3mm jacket
Picture of Fiber Variable Optical Attenuator 1-60dB, 1310 or 1550nm, LC/UPC, 1M input/output cables 3mm jacket
SKU FOAV-LCU0160-MD0103
Available to Ship 7
Quantity Price
1 - 9 $315.99
10 - 24 $303.35
25 - 99 $290.71
100 + Call Us
Price $315.99

All Prices are in US Dollars and do not include duties



The L-com FOAV-LCU0160-MD0103 is a Variable Optical Attenuator . The FOAV-LCU0160-MD0103 features 1 meter input/output cables , with LC/UPC connectors. It is used for attenuating single mode fiber signals at 1310 or 1550nm wavelengths. The L-com FOAV-LCU0160-MD0103 has a variable attenuation range from 1-60dB, and the single mode input/output cables have 3mm jacketing. It is ideal for lab usage as well as troubleshooting and system integration. The L-com FOAV-LCU0160-MD0103 is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Variable Optical Attenuator
  • 1-60dB range of attenuation
  • 1 meter input/output cables with 3mm jacket
  • LC/UPC connectors

Application
  • Telecom
  • Datacom
  • Troubleshooting
  • Lab usage
  • System Integrators


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.