L-com

Fiber Sub Panel SC/APC Simplex Single mode Couplers, 6 count, Ceramic Sleeve, Green Connector, Black

  • Picture of Fiber Sub Panel SC/APC Simplex Single mode Couplers, 6 count, Ceramic Sleeve, Green Connector, Black
Picture of Fiber Sub Panel SC/APC Simplex Single mode Couplers, 6 count, Ceramic Sleeve, Green Connector, Black
SKU FSP-SCA6-GRN-SMCR
Available to Ship 16
Quantity Price
1 - 24 $20.99
25 - 49 $20.15
50 - 99 $19.52
100 + Call Us
Price $20.99

All Prices are in US Dollars and do not include duties



The L-com FSP-SCA6-GRN-SMCR is a fiber sub-panel with 6 green simplex SC/APC couplers, and is for use in enclosures, rack panels, or panel din-rail boxes. The FSP-SCA6-GRN-SMCR has a ceramic alignment sleeve designed for use in single mode applications. The FSP-SCA6-GRN-SMCR features snap on mounting for fast and easy installation and removal. The unit is constructed of cold rolled steel and is standard LGX size (5.1" x 1.1"). All fiber sub-panels are in stock and ready to ship, order online today!

Features
  • Fiber sub-panel with 6 Green Single mode SC/APC simplex couplers
  • Ceramic alignment sleeve
  • Cold rolled steel construction
  • 5.1" x 1.1" LGX footprint
  • Snap on mounting for fast and easy installation

Application
  • Used to populate L-com's wall mount and rack mount fiber enclosures, FSP Series rack panels, and FSP DIN-Rail mount enclosures
  • Fiber optic network infrastructure
  • Fiber optic installers
  • FTTx applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.