We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber patch cable MPO male to MPO male, 12 fiber MMF OM3 type B, OFNP (Plenum-rated), 10-meter

SKU MPMM12OM3BP-10
Available to Ship 4
Quantity Price
1 - 9 $143.99
10 - 24 $138.23
25 - 99 $132.47
100 + Call Us
Price $143.99

All Prices are in US Dollars and do not include duties



The L-com MPMM12OM3BP-10 is an MPO fiber patch cable. It features MPO Male to MPO Male connectors and utilizes Multimode OM3 fiber. The L-com MPMM12OM3BP-10 is an 12-fiber MPO cable with type B polarity and an OFNP Plenum-rated jacket, with fiber cable length 10-meter. The L-com MPMM12OM3BP-10 is one of thousands of fiber optic cable assemblies available in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Fiber Optic Patch Cable Assembly
  • MPO Male to MPO Male
  • Cable Type: Multimode OM3
  • Cable Jacket: OFNP (Plenum-rated)
  • Cable Length: 10 meters

Application
  • Ethernet
  • LAN
  • Server farms
  • Voice/ video/ data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.