L-com

Fiber Optic Visual Fault Locator, 10mW Output Power with 1.25mm adapter

  • Picture of Fiber Optic Visual Fault Locator, 10mW Output Power with 1.25mm adapter
Picture of Fiber Optic Visual Fault Locator, 10mW Output Power with 1.25mm adapter
SKU FOTM-VFL-10
Available to Ship 2
Quantity Price
1 - 9 $215.99
10 - 24 $207.35
25 - 99 $198.71
100 + Call Us
Price $215.99

All Prices are in US Dollars and do not include duties



The L-com FOTM-VFL-10 is a VFL (Visual Fault Locator) utilized for identifying fibers and fiber breaks or macro-bending. The FOTM-VFL-10 has a compact design, and suitable for most fiber connector design. The FOTM-VFL-10 has 10mW output power, making it ideal for fiber cable troubleshooting, over single mode or multimode fiber. The L-com FOTM-VFL-10 VFL (Visual Fault Locator) can identify fibers and fiber breaks or macro-bending. The FOTM-VFL-10 is one of thousands of fiber products and fiber accessories available from L-com, in stock and ready to ship.

Features
  • VFL (Visual Fault Locator) for identifying fibers and fiber breaks or macro-bending
  • Compact design
  • Suitable for most fiber connector designs
  • 10mW output power

Application
  • Fiber Test and Measurement
  • Fiber Characterization
  • Fiber Cable Troubleshooting


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.