L-com

Fiber Optic Uniboot Patch Cable LC/UPC-LC/UPC Uniboot OS2 Single Mode Fiber Plenum Jacket 5M

  • Picture of Fiber Optic Uniboot Patch Cable LC/UPC-LC/UPC Uniboot OS2 Single Mode Fiber Plenum Jacket 5M
  • Picture of Fiber Optic Uniboot Patch Cable LC/UPC-LC/UPC Uniboot OS2 Single Mode Fiber Plenum Jacket 5M
  • Picture of Fiber Optic Uniboot Patch Cable LC/UPC-LC/UPC Uniboot OS2 Single Mode Fiber Plenum Jacket 5M
  • Picture of Fiber Optic Uniboot Patch Cable LC/UPC-LC/UPC Uniboot OS2 Single Mode Fiber Plenum Jacket 5M
  • Picture of Fiber Optic Uniboot Patch Cable LC/UPC-LC/UPC Uniboot OS2 Single Mode Fiber Plenum Jacket 5M
Picture of Fiber Optic Uniboot Patch Cable LC/UPC-LC/UPC Uniboot OS2 Single Mode Fiber Plenum Jacket 5M
SKU FCA-LCULCU-UBDS2P-05
Available to Ship 27
Quantity Price
1 - 9 $16.19
10 - 24 $15.87
25 - 99 $15.54
100 + Call Us
Price $16.19

All Prices are in US Dollars and do not include duties



The FCA-LCULCU-UBDS2P-05 from L-com is a fiber optic uniboot patch cable that is designed for telecommunication, CATV, LAN and WAN, FTTX, broadband networks, and data center–server farms. This patch cable comes with LC/UPC to LC/UPC connectors and ceramic ferrules for precise alignment. Our fiber optic cable reduces cable congestion while routing and has a plenum jacket.

This fiber optic patch cable comes with a unique uniboot connector, which provides an integrated boot and clip design and also features a tool-less reversible polarity to work for any application your network requires. Our FCA-LCULCU-UBDS2P-05 cable has a 9/125 fiber diameter and is built with an OFNP (Optical Fiber Nonconductive Plenum) jacket rating. The fiber optic uniboot cable with OS2 single mode fiber is easily installed and removed.

This patch cable is available in 5 meter length and has easy polarity conversion without exposing the fibers or needing any tools. Our FCA-LCULCU-UBDS2P-05 fiber optic cable from L-com incorporates a reinforced boot for quick push-pull insertion and removal of the connector. The L-com uniboot series of cables has in-stock length options of 1, 3, 5, and 10 meters, but custom lengths are also available by request.

L-com has one of the largest in-stock selections of 9/125 single mode OS2 fiber optic cable for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal duplex fiber cable for your requirements.


Features
  • LC/UPC Uniboot Assembly
  • Single Mode 9/125
  • Combines Modularity, Flexibility, and Ease of Insertion and Removal
  • Integrated Boot and Clip
  • OFNP Plenum Rated Jacket
  • 2.0mm Jacket Diameter

Application
  • Connecting LC Based Patch Panels and other Network Devices
  • Data Centers
  • Server Farms
  • Network Backbones
  • FTTX


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.