L-com

Fiber Optic Transceiver, XFP, DWDM, Channel 32, ZR SMF 80 km, 10G DDM, Cyan Compatible

  • Picture of Fiber Optic Transceiver, XFP, DWDM, Channel 32, ZR SMF 80 km, 10G DDM, Cyan Compatible
Picture of Fiber Optic Transceiver, XFP, DWDM, Channel 32, ZR SMF 80 km, 10G DDM, Cyan Compatible
SKU FXC-XFPD32ZR-10G-CYN
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-XFPD32ZR-10G-CYN is the highest quality XFP transceiver in the industry that delivers a dependable 10G data rate at a wavelength of 1551.72 nm. This XFP DWDM transceiver has been designed, programmed and tested to be 100% compliant with the Cyan system level specifications. The L-com FXC-XFPD32ZR-10G-CYN supports a distance up to 80 km to meet current and future networking requirements. The L-com FXC-XFPD32ZR-10G-CYN features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFPD32ZR-10G-CYN is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80 km
  • Pluggable XFP Duplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Cyan system level specifications

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.