L-com

Fiber Optic Transceiver, XFP, DWDM, Channel 20, ZR SMF 80 km, 10G DDM, MSA Compatible

  • Picture of Fiber Optic Transceiver, XFP, DWDM, Channel 20, ZR SMF 80 km, 10G DDM, MSA Compatible
Picture of Fiber Optic Transceiver, XFP, DWDM, Channel 20, ZR SMF 80 km, 10G DDM, MSA Compatible
SKU FXC-XFPD20ZR-10G-MSA
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-XFPD20ZR-10G-MSA is the highest quality XFP transceiver in the industry that delivers a dependable 10G data rate at a wavelength of 1561.42 nm. This XFP DWDM transceiver has been designed, programmed and tested to be 100% compliant with the MSA system level specifications. The L-com FXC-XFPD20ZR-10G-MSA supports a distance up to 80 km to meet current and future networking requirements. The L-com FXC-XFPD20ZR-10G-MSA features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFPD20ZR-10G-MSA is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80 km
  • Pluggable XFP Duplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with MSA system level specifications

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.