L-com

Fiber Optic Transceiver, XFP, DWDM, Channel 20, ZR SMF 80 km, 10G DDM, Alcatel 7x50 Compatible

  • Picture of Fiber Optic Transceiver, XFP, DWDM, Channel 20, ZR SMF 80 km, 10G DDM, Alcatel 7x50 Compatible
Picture of Fiber Optic Transceiver, XFP, DWDM, Channel 20, ZR SMF 80 km, 10G DDM, Alcatel 7x50 Compatible
SKU FXC-XFPD20ZR-10G-A7X
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com’s FXC-XFPD20ZR-10G-A7 is a XFP (Small Form-Factor Pluggable) transceiver, capable of supporting 11.1 Gbps data rates. Our fiber optic transceiver has a distance range of 80 km with DWDM (Dense wavelength division multiplexing) modulation. For questions related to our Alcatel 7x50 compatible transceivers, contact our expert technical support and sales team.

The L-com FXC-XFPD20ZR-10G-A7 operates at a standard operating temperature ranging from -20 to 75 degrees C. Dense wavelength-division multiplexing (DWDM) is an optical fiber multiplexing technology that is used to increase the bandwidth of existing fiber networks. This Alcatel 7x50 compatible XFP optical transceiver is designed with Digital Diagnostic Monitoring (DDM) technology, which enables the users to monitor key parameters that can affect the performance of a fiber optic transceiver. This SMF transceiver supports 80 km links over Single Mode fiber.

The Alcatel 7x50 system level criteria have been 100% adhered to in the design, programming, and testing of this XFP DWDM transceiver. XFP modules are hot swappable and support multiple physical layer variants, primarily in the 10Gbps data rate range This Alcatel 7x50 compatible transceiver has a DWDM transmitter operating at a 1561.42 wavelength. XFP transceivers support speeds up to 11.1 Gbps and feature an LC Duplex connector. Our L-com FXC-XFPD20ZR-10G-A7 fiber optic transceiver has a minimum RX receiver sensitivity of 0 dBm.

The XFP fiber optic transceiver is one of thousands of L-com fiber optic connectivity products in-stock and ready to ship the same day. This FXC-XFPD20ZR-10G-A7 1561.42 nm transceiver can be used in mobile back-haul buildout, access network, broadcasts, and OEM industries. Our expert technical support and knowledgeable sales team is ready to help you with the 11.1 Gbps DWDM XFP fiber optic or similar products.


Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80 km
  • Pluggable XFP Duplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Alcatel 7x50 system level specifications

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.