L-com

Fiber Optic Transceiver, XFP, CWDM 1470nm, ER SMF 40KM, 10G DDM, Adva Compatible

  • Picture of Fiber Optic Transceiver, XFP, CWDM 1470nm, ER SMF 40KM, 10G DDM, Adva Compatible
Picture of Fiber Optic Transceiver, XFP, CWDM 1470nm, ER SMF 40KM, 10G DDM, Adva Compatible
SKU FXC-XFPC47-ER10G-ADV
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-XFPC47-ER10G-ADV is the highest quality XFP transceiver in the industry that supports 10G Ethernet data rates. This XFP CWDM transceiver has a wavelength of 1470 nm. The L-com FXC-XFPC47-ER10G-ADV supports a distance of 40KM and is compliant with Adva system level specifications. The L-com FXC-XFPC47-ER10G-ADV features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFPC47-ER10G-ADV is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.1 Gbps
  • Distance Range 40km
  • Pluggable XFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Adva Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.