Fiber Optic Transceiver, XFP, BiDi, 1490TX/1550RX, SMF 80 km 10G DDM, Brocade/Foundry Compatible

Item # FXC-XFB-4580-10-BFO
Availability
2
Price Table
Quantity Price
1 - 4 $1,397.00
5 - 9 $1,341.12
10 - 24 $1,285.24
25 + Call Us
Add to Cart

Description

The L-com FXC-XFB-4580-10-BFO is the highest quality Bi-Directional XFP transceiver in the industry that delivers a dependable DD Ethernet data rates with a receiving wavelength of 1550 nm and transmitting at 1490 nm. This XFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Brocade/Foundry system level specifications. The L-com FXC-XFB-4580-10-BFO has a maximum reach of 80 km to meet current and future networking requirements. The L-com FXC-XFB-4580-10-BFO features digital diagnostics for performance monitoring of thisBiDi transceiver. The L-com FXC-XFB-4580-10-BFO is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3G Gbps
  • Distance Range 80 km
  • Pluggable Bi-Directional XFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Brocade/Foundry system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet