Fiber Optic Transceiver, XFP, BiDi, 1330TX/1270RX, SMF 40 km 10G DDM, Cisco Compatible

Item # FXC-XFB-3240-10-CSC
Availability
2
Price Table
Quantity Price
1 - 9 $241.99
10 - 24 $232.31
25 - 99 $222.63
100 + Call Us
Add to Cart

Description

The L-com FXC-XFB-3240-10-CSC is the highest quality Bi-Directional XFP transceiver in the industry that delivers a dependable DD Ethernet data rates with a receiving wavelength of 1270 nm and transmitting at 1330 nm. This XFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Cisco system level specifications. The L-com FXC-XFB-3240-10-CSC has a maximum reach of 40 km to meet current and future networking requirements. The L-com FXC-XFB-3240-10-CSC features digital diagnostics for performance monitoring of thisBiDi transceiver. The L-com FXC-XFB-3240-10-CSC is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3G Gbps
  • Distance Range 40 km
  • Pluggable Bi-Directional XFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Cisco system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet