L-com

Fiber Optic Transceiver, XFP, BiDi, 1330TX/1270RX, SMF 10 km 10G DDM, MSA Compatible

  • Picture of Fiber Optic Transceiver, XFP, BiDi, 1330TX/1270RX, SMF 10 km 10G DDM, MSA Compatible
Picture of Fiber Optic Transceiver, XFP, BiDi, 1330TX/1270RX, SMF 10 km 10G DDM, MSA Compatible
SKU FXC-XFB-3210-10-MSA
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-XFB-3210-10-MSA is the highest quality Bi-Directional XFP transceiver in the industry that delivers a dependable DD Ethernet data rates with a receiving wavelength of 1270 nm and transmitting at 1330 nm. This XFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the MSA standards. The L-com FXC-XFB-3210-10-MSA has a maximum reach of 10 km to meet current and future networking requirements. The L-com FXC-XFB-3210-10-MSA features digital diagnostics for performance monitoring of thisBiDi transceiver. The L-com FXC-XFB-3210-10-MSA is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3G Gbps
  • Distance Range 10 km
  • Pluggable Bi-Directional XFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with MSA Standards

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.