L-com

Fiber Optic Transceiver, XFP, 1550nm, ZR SMF 80km, 10G/OC-192 DDM, Adva

  • Picture of Fiber Optic Transceiver, XFP, 1550nm, ZR SMF 80km, 10G/OC-192 DDM, Adva
Picture of Fiber Optic Transceiver, XFP, 1550nm, ZR SMF 80km, 10G/OC-192 DDM, Adva
SKU FXC-XFP-ZR10G-ADV
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-XFP-ZR10G-ADV is an XFP form-factor transceiver, supporting 10G Ethernet/OC-192 data rates. The L-com FXC-XFP-ZR10G-ADV supports 80KM distance and it is Adva compliant transceiver. The L-com FXC-XFP-ZR10G-ADV features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFP-ZR10G-ADV is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 80km
  • Pluggable XFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Adva XFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.