L-com

Fiber Optic Transceiver XFP 10G Ethernet/OC-192, 40 km reach, 1550nm

  • Picture of Fiber Optic Transceiver XFP 10G Ethernet/OC-192, 40 km reach, 1550nm
Picture of Fiber Optic Transceiver XFP 10G Ethernet/OC-192, 40 km reach, 1550nm
SKU FXC-XFP10GM-55-40
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-XFP10GM-55-40 is an XFP form-factor transceiver, supporting 10G Ethernet/OC-192 data rates. The L-com FXC-XFP10GM-55-40 features a 1550nm transmitter and supports 40 km links over single mode fiber. The FXC-XFP10GM-55-40 is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-XFP10GM-55-40 features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFP10GM-55-40 XFP transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.3Gbps
  • Distance Range 10km
  • Single 3.3V Power Supply and TTL Logic Inteface
  • Pluggable XFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.