L-com

Fiber Optic Transceiver, SFP+, DWDM, Channel 25, ZR SMF 80KM, 10G DDM, Ciena Compatible

  • Picture of Fiber Optic Transceiver, SFP+, DWDM, Channel 25, ZR SMF 80KM, 10G DDM, Ciena Compatible
Picture of Fiber Optic Transceiver, SFP+, DWDM, Channel 25, ZR SMF 80KM, 10G DDM, Ciena Compatible
SKU FXC-SFPPD25ZR10G-CAN
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFPPD25ZR10G-CAN is the highest quality SFP+ transceiver in the industry that supports 10G Ethernet data rates. This SFP+ DWDM transceiver has a wavelength of 1557.36nm. The L-com FXC-SFPPD25ZR10G-CAN supports a distance of 80KM and is compliant with Ciena system level specifications . The L-com FXC-SFPPD25ZR10G-CAN features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPPD25ZR10G-CAN is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80km
  • Pluggable SFP+ Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Ciena Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.