Fiber Optic Transceiver, SFP+, DWDM, Channel 22, ZR SMF 80KM, 10G DDM, BTI Compatible

Item # FXC-SFPPD22ZR10G-BTI
Availability
2
Price Table
Quantity Price
1 - 4 $614.00
5 - 9 $589.44
10 - 24 $564.88
25 + Call Us
Add to Cart

Description

The L-com FXC-SFPPD22ZR10G-BTI is the highest quality SFP+ transceiver in the industry that supports 10G Ethernet data rates. This SFP+ DWDM transceiver has a wavelength of 1559.79nm. The L-com FXC-SFPPD22ZR10G-BTI supports a distance of 80KM and is compliant with BTI system level specifications . The L-com FXC-SFPPD22ZR10G-BTI features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPPD22ZR10G-BTI is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80km
  • Pluggable SFP+ Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with BTI Specification
Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business