L-com

Fiber Optic Transceiver, SFP+, CWDM 1490nm, ER SMF 40KM, 10G DDM, Cisco Compatible

SKU FXC-SFPPC49ER10G-CSC
QTY available 2
Quantity Price
1 - 4 $610.00
5 - 9 $597.80
10 - 24 $585.60
25 + Call Us
Price $610.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPPC49ER10G-CSC is the highest quality SFP+ transceiver in the industry that supports 10G Ethernet data rates. This SFP+ CWDM transceiver has a wavelength of 1490 nm. The L-com FXC-SFPPC49ER10G-CSC supports a distance of 40KM and is compliant with Cisco system level specifications. The L-com FXC-SFPPC49ER10G-CSC features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPPC49ER10G-CSC is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 40km
  • Pluggable SFP+ Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Cisco Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business