L-com

Fiber Optic Transceiver, SFP, RJ-45, TM Copper 100m, AutoNeg 1000M, Wirebale, Extreme

  • Picture of Fiber Optic Transceiver, SFP, RJ-45, TM Copper 100m, AutoNeg 1000M, Wirebale, Extreme
Picture of Fiber Optic Transceiver, SFP, RJ-45, TM Copper 100m, AutoNeg 1000M, Wirebale, Extreme
SKU FXC-SFP-TXM-1G-EXT
Available to Ship 4
Quantity Price
1 - 24 $22.79
25 - 49 $21.65
50 - 99 $20.51
100 + Call Us
Price $22.79

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP-TXM-1G-EXT is an SFP form-factor transceiver, supporting 1G Ethernet rates. The L-com FXC-SFP-TXM-1G-EXT supports 100M distance and it is Extreme compliant transceiver. The L-com FXC-SFP-TXM-1G-EXT features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-TXM-1G-EXT is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 100M
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable RJ45 Connector
  • Standard Operating Temperature
  • Compliant with Extreme SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.