Fiber Optic Transceiver, SFP, RJ-45, TM Copper 100m, AutoNeg 1000M, Wirebale, Alcatel OMNI

Item # FXC-SFP-TXM-1G-AOM
Availability
4
Price Table
Quantity Price
1 - 24 $72.49
25 - 49 $68.87
50 - 99 $65.24
100 + Call Us
Add to Cart

Description

The L-com FXC-SFP-TXM-1G-AOM is an SFP form-factor transceiver, supporting 1G Ethernet rates. The L-com FXC-SFP-TXM-1G-AOM supports 100M distance and it is Alcatel OMNI compliant transceiver. The L-com FXC-SFP-TXM-1G-AOM features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-TXM-1G-AOM is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 100M
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable RJ45 Connector
  • Standard Operating Temperature
  • Compliant with Alcatel OMNI SFP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business