Fiber Optic Transceiver, SFP, RJ-45, TM Copper 100m, AutoNeg 10/100/1000M, SGMII, Wirebale, Fujitsu

Item # FXC-SFP-TXM-1GWB-FUJ
Availability
4
Price Table
Quantity Price
1 - 24 $64.49
25 - 49 $61.27
50 - 99 $58.04
100 + Call Us
Add to Cart

Description

The L-com FXC-SFP-TXM-1GWB-FUJ is an SFP form-factor transceiver, supporting 1G Ethernet rates. The L-com FXC-SFP-TXM-1GWB-FUJ supports 100M distance and it is Fujitsu compliant transceiver. The L-com FXC-SFP-TXM-1GWB-FUJ features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-TXM-1GWB-FUJ is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 100M
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable RJ45 Connector
  • Standard Operating Temperature
  • Compliant with Fujitsu SFP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business