Fiber Optic Transceiver, SFP+, RJ-45, Copper 30 m, 10GBase-T, Wirebale, Arista

Item # FXC-SFPP-TXM-10G-ARI
Availability
2
Price Table
Quantity Price
1 - 9 $126.49
10 - 24 $121.43
25 - 99 $116.37
100 + Call Us
Add to Cart

Description

The L-com FXC-SFPP-TXM-10G-ARI is an SFP+ form-factor transceiver, supporting 10G Ethernet data rate. The L-com FXC-SFPP-TXM-10G-ARI supporting 30 m distance and it is Arista compliant transceiver. The L-com FXC-SFPP-TXM-10G-ARI features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-TXM-10G-ARI is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.30 Gbps
  • Distance Range 30 m
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFP+ RJ-45 Connector
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Arista SFP+ Specification
Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business