L-com

Fiber Optic Transceiver, SFP+, BiDi 1330TX/1270RX, ER SMF 40 km, 10G DDM, Calix Compatible

  • Picture of Fiber Optic Transceiver, SFP+, BiDi 1330TX/1270RX, ER SMF 40 km, 10G DDM, Calix Compatible
Picture of Fiber Optic Transceiver, SFP+, BiDi 1330TX/1270RX, ER SMF 40 km, 10G DDM, Calix Compatible
SKU FXC-SPB-3240-10-CLX
Available to Ship 2
Quantity Price
1 - 9 $149.99
10 - 24 $143.99
25 - 99 $137.99
100 + Call Us
Price $149.99

All Prices are in US Dollars and do not include duties



The L-com FXC-SPB-3240-10-CLX is the highest quality Bi-Directional SFP+ transceiver in the industry that delivers a dependable 10G Ethernet data rates with a receiving wavelength of 1270 nm and transmitting at 1330 nm. This SFP+ BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Calix system level specifications. The L-com FXC-SPB-3240-10-CLX has a maximum reach of 40 km to meet current and future networking requirements. The L-com FXC-SPB-3240-10-CLX features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SPB-3240-10-CLX is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 40 km
  • Pluggable Bi-Directional SFP+ Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Calix system level specifications

Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.