Fiber Optic Transceiver, SFP+, BiDi 1270TX/1330RX, LR SMF 10 km, 10G DDM, Alcatel 73XX Compatible

Item # FXC-SPB-2310-10-A73
Availability
2
Price Table
Quantity Price
1 - 24 $86.89
25 - 49 $82.55
50 - 99 $78.20
100 + Call Us
Add to Cart

Description

Fiber Optic Transceiver, SFP+, BiDi 1270TX/1330RX, LR SMF 10 km, 10G DDM, Alcatel 73XX Compatible

L-com’s FXC-SPB-2310-10-A73 is a SFP+ (Small Form-Factor Pluggable) transceiver, capable of supporting 11.3 Gbps data rates. Our 1270TX/ 0RX) fiber optic transceiver has a distance range of 10 with BiDi (Bi-directional) modulation. For questions related to our Alcatel 73XX compatible transceivers, contact our expert technical support and sales team.

The L-com FXC-SPB-2310-10-A73 operates at a standard operating temperature ranging from 0 to 70 degrees C. Bi-directional (BiDi) transceiver usually consists of two different wavelengths to achieve transmission in both directions on just one fiber. This Alcatel 73XX compatible SFP+ optical transceiver is designed with Digital Diagnostic Monitoring (DDM) technology, which enables the users to monitor key parameters that can affect the performance of a fiber optic transceiver. This SMF transceiver has a maximum reach of 10 km to meet current and future networking requirements.

The Alcatel 73XX system level criteria have been 100% adhered to in the design, programming, and testing of this SFP+ BiDi transceiver. The SFP+ / enhanced small form-factor pluggable is an enhanced version of the SFP that supports data rates up to 16 Gbit/s This Alcatel 73XX compatible transceiver has a BiDi transmitter operating at a 1270 wavelength. SFP+ transceivers support speeds up to 11.3 Gbps and feature an LC Simplex connector. Our L-com FXC-SPB-2310-10-A73 fiber optic transceiver has a minimum RX receiver sensitivity of 0 dBm.

The SFP+ fiber optic transceiver is one of thousands of L-com fiber optic connectivity products in-stock and ready to ship the same day. This FXC-SPB-2310-10-A73 1270 nm transceiver can be used in mobile back-haul buildout, access network, broadcasts, and OEM industries. Our expert technical support and knowledgeable sales team is ready to help you with the 11.3 Gbps BiDi SFP+ fiber optic or similar products.


Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 10 km
  • Pluggable Bi-Directional SFP+ Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Alcatel 73XX system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet