We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Transceiver, SFP+, 850nm, SR MMF 300 m, 10G DDM, Arista

SKU FXC-SFPP-SR-10G-ARI
Available to Ship 2
Quantity Price
1 - 24 $38.79
25 - 49 $36.85
50 - 99 $34.91
100 + Call Us
Price $38.79

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPP-SR-10G-ARI is an SFP+ form-factor transceiver, supporting 10G Ethernet data rate. The L-com FXC-SFPP-SR-10G-ARI supporting 300 m distance and it is Arista compliant transceiver. The L-com FXC-SFPP-SR-10G-ARI features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-SR-10G-ARI is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.30 Gbps
  • Distance Range 300 m
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFP+ Duplex LC Connector
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Arista SFP+ Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.