L-com

Fiber Optic Transceiver, SFP+, 1550nm, ER SMF 40 km, 10G DDM, Arista

  • Picture of Fiber Optic Transceiver, SFP+, 1550nm, ER SMF 40 km, 10G DDM, Arista
Picture of Fiber Optic Transceiver, SFP+, 1550nm, ER SMF 40 km, 10G DDM, Arista
SKU FXC-SFPP-ER-10G-ARI
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFPP-ER-10G-ARI is an SFP+ form-factor transceiver, supporting 10G Ethernet data rate. The L-com FXC-SFPP-ER-10G-ARI supporting 40 km distance and it is Arista compliant transceiver. The L-com FXC-SFPP-ER-10G-ARI features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-ER-10G-ARI is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.30 Gbps
  • Distance Range 40 km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable SFP+ Duplex LC Connector
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Arista SFP+ Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.