Fiber Optic Transceiver SFP+ 10G Ethernet, 100 km reach, 1550nm

SKU FXC-SFPP10G-55-100
QTY available 10
Quantity Price
1 - 4 $542.86
5 - 9 $521.15
10 - 24 $499.43
25 + Call Us
Price $542.86

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPP10G-55-100 is an SFP+ form-factor transceiver, supporting 10G Ethernet data rates. The L-com FXC-SFPP10G-55-100 features a 1550nm transmitter and supports 100 km links over single mode fiber. The FXC-SFPP10G-55-100 is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-SFPP10G-55-100 features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP10G-55-100 SFP+ transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 10.3125Gbps
  • Distance Range 100Km
  • Single 3.3V Power Supply and TTL Logic Inteface
  • Pluggable SFP+ Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Documents and Resources