Fiber Optic Transceiver SFP+ 10G Ethernet, 10 km reach, 1310 nm

Item # FXC-SFPP10G-31-10
Availability
6
Price Table
Quantity Price
1 - 24 $21.43
25 - 49 $20.36
50 - 99 $19.29
100 + Call Us
Add to Cart

Description

The L-com FXC-SFPP10G-31-10 is an SFP+ form-factor transceiver, supporting 10G Ethernet data rates. The L-com FXC-SFPP10G-31-10 features a 1310 nm transmitter and supports 10 km links over single mode fiber. The FXC-SFPP10G-31-10 is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-SFPP10G-31-10 features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP10G-31-10 SFP+ transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 9.95Gbps / 11.3Gbps
  • Distance Range 10km
  • Single 3.3V Power Supply and TTL Logic Inteface
  • Pluggable SFP+ Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov