L-com

Fiber Optic Transceiver SFP OC-3 (155Mbps), 40 km reach, 1310 nm

  • Picture of Fiber Optic Transceiver SFP OC-3 (155Mbps), 40 km reach, 1310 nm
Picture of Fiber Optic Transceiver SFP OC-3 (155Mbps), 40 km reach, 1310 nm
SKU FXC-SFPOC03-31-40
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFPOC03-31-40 is an SFP form-factor transceiver, supporting OC-3 (155Mbps) data rates. The L-com FXC-SFPOC03-31-40 features a 1310 nm transmitter and supports 40 km links over single mode fiber. The FXC-SFPOC03-31-40 is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-SFPOC03-31-40 features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPOC03-31-40 SFP transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 155Mbps
  • Distance Range 40km
  • Single 3.3V Power Supply and TTL Logic Inteface
  • Pluggable SFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.