L-com

Fiber Optic Transceiver SFP Gigabit Ethernet, 550 m reach, 850 nm

  • Picture of Fiber Optic Transceiver SFP Gigabit Ethernet, 550 m reach, 850 nm
Picture of Fiber Optic Transceiver SFP Gigabit Ethernet, 550 m reach, 850 nm
SKU FXC-SFP1G-85-SX
Available to Ship 10
Quantity Price
1 - 24 $31.79
25 - 49 $30.20
50 - 99 $28.61
100 + Call Us
Price $31.79

All Prices are in US Dollars and do not include duties



The L-com FXC-SFP1G-85-SX is an SFP form-factor transceiver, supporting Gigabit Ethernet data rates. The L-com FXC-SFP1G-85-SX features a 850 nm transmitter and supports 550 m links over multimode fiber. The FXC-SFP1G-85-SX is an MSA-compliant transceiver, compatible with most switch and router platforms. The L-com FXC-SFP1G-85-SX features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP1G-85-SX SFP transceiver is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25Gbps
  • Distance Range 550m
  • Single 3.3V Power Supply and TTL Logic Inteface
  • Pluggable SFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA SFP Specification

Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.