L-com

Fiber Optic Transceiver, SFP, DWDM, Channel 56, LR-2 80KM, OC-48 (2.5Gbps) DDM, Cisco ONS Compliant

  • Picture of Fiber Optic Transceiver, SFP, DWDM, Channel 56, LR-2 80KM, OC-48 (2.5Gbps) DDM, Cisco ONS Compliant
Picture of Fiber Optic Transceiver, SFP, DWDM, Channel 56, LR-2 80KM, OC-48 (2.5Gbps) DDM, Cisco ONS Compliant
SKU FXC-SFPD56LR2OC48ONS
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFPD56LR2OC48ONS is a SFP transceiver, supporting 2.5G Ethernet data rates. This SFP DWDM transceiver has a wavelength of 1532.68nm. The L-com FXC-SFPD56LR2OC48ONS supports 80KM distance and is compliant with Cisco ONS system level specifications . The L-com FXC-SFPD56LR2OC48ONS features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPD56LR2OC48ONS is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 2.67 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Cisco ONS Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.