L-com

Fiber Optic Transceiver, SFP, DWDM, Channel 28, EZX 120KM, Gigabit Ethernet DDM, MSA Compliant

  • Picture of Fiber Optic Transceiver, SFP, DWDM, Channel 28, EZX  120KM, Gigabit Ethernet DDM, MSA Compliant
Picture of Fiber Optic Transceiver, SFP, DWDM, Channel 28, EZX  120KM, Gigabit Ethernet DDM, MSA Compliant
SKU FXC-SFPD28EZX1G-MSA
Available to Ship 2
Quantity Price
1 - 4 $685.00
5 - 9 $657.60
10 - 24 $630.20
25 + Call Us
Price $685.00

All Prices are in US Dollars and do not include duties



The L-com FXC-SFPD28EZX1G-MSA is a SFP transceiver, supporting 1G Ethernet data rates. This SFP DWDM transceiver has a wavelength of 1554.94nm. The L-com FXC-SFPD28EZX1G-MSA supports 120KM distance and is compliant with MSA system level specifications . The L-com FXC-SFPD28EZX1G-MSA features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPD28EZX1G-MSA is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 120km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with MSA Specification

Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.