L-com

Fiber Optic Transceiver, SFP, CWDM 1610nm, ZX SMF 80KM, 1000Base DDM, Alcatel 7x50 Compliant

  • Picture of Fiber Optic Transceiver, SFP, CWDM 1610nm, ZX SMF 80KM, 1000Base DDM, Alcatel 7x50 Compliant
Picture of Fiber Optic Transceiver, SFP, CWDM 1610nm, ZX SMF 80KM, 1000Base DDM, Alcatel 7x50 Compliant
SKU FXC-SFP-C61ZX-1G-A7X
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FXC-SFP-C61ZX-1G-A7x is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1610 nm. The L-com FXC-SFP-C61ZX-1G-A7x supports 80KM distance and is compliant with Alcatel 7x50 system level specifications. The L-com FXC-SFP-C61ZX-1G-A7x features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C61ZX-1G-A7x is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Alcatel 7x50 Specification

Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.